HUBBELL
4-11/16 in. Square Cover, Exposed Work, 2-Duplex
Image of 979 4-11/16 in. Square Cover, Exposed Work, 2-Duplex
Image of 979 4-11/16 in. Square Cover, Exposed Work, 2-Duplex

4-11/16 in. Square Cover, Exposed Work, 2-Duplex

Brand: Raco

Catalog ID: 979

4-11/16 in. Square Cover, Exposed Work, 2-Duplex

  • Galvanized steel construction
  • 2 duplex receptacles
  • Includes required hardware for mounting the receptacle(s)
  • UL Listed

General

Catalog Number

979

Color

Gray

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Product Family

4-11/16 in. Square Exposed Work/Surface Covers

Product Type

Cover

Size

4-11/16 in

Type

Exposed Cover

UPC

050169009796

Dimensions

Cubic Capacity

10.3 cu.in

Dimensions

0.563 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.563 in

Size

4-11/16 in

Weight

0.45 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

2880