

Brand: Raco
Catalog ID: 876
Catalog Number
876
Material
Steel
Product Family
4-11/16 in. Square Exposed Work/Surface Covers
Product Type
Cover
Size
4-11/16 in
Type
Exposed Cover
UPC
050169008768
Cubic Capacity
10.3 cu.in
Dimensions
0.5 in x 4.688 in x 4.688 in
Height
4.688 in
Length
0.5 in
Size
4-11/16 in
Weight
0.45 lb
Width
4.688 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Certified Listed
cULus Listed
Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
Polybag
Pallet Quantity
2880