HUBBELL
4-11/16 in. Square Cover, Flat, 1/2 in. KO Centered
Image of 833 4-11/16 in. Square Cover, Flat, 1/2 in. KO Centered
Image of 833 4-11/16 in. Square Cover, Flat, 1/2 in. KO Centered
play
3D View
play
360 View
+4
Image of 833 4-11/16 in. Square Cover, Flat, 1/2 in. KO Centered
Buy America(n) Qualified

4-11/16 in. Square Cover, Flat, 1/2 in. KO Centered

Brand: Raco

Catalog ID: 833

4-11/16 in. Square Cover, Flat, 1/2 in. KO Centered

  • Heavy-duty, zinc-plated, pre-coated, .062 in. thick pre-galvanized steel construction
  • Use to mount a pair of devices, such as switches, duplex receptacles or GFCI receptacles, to a 4 in. square box
  • Provides 5.5 cu. in. of wiring depth
  • Slotted mounting holes for easy installation

General

Catalog Number

833

Color

Gray

Material

Steel

Paintable/Stainable

No

Product Family

4-11/16 in. Square Mudrings & Covers

Product Type

Cover

Size

4-11/16 in

Type

Flat Cover

UPC

050169008331

Dimensions

Dimensions

0.063 in x 4.75 in x 4.75 in

Height

4.75 in

Length

0.063 in

Size

4-11/16 in

Weight

0.396 lb

Width

4.75 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

5600