

Brand: Raco
Catalog ID: 250
Accessory Type
Box
Bracket Type
No Bracket
Catalog Number
250
Drawn or Welded
Drawn
Item Type
3B
Knockouts
1/2 in;3/4 in
Material
Steel
Product Family
4-11/16 in. Square Boxes & Extension Rings
Product Type
Steel Box
Size
4-11/16 in
Type
Extension Ring
UPC
050169002506
Wiring System
Actual Depth
1.563 in
Cubic Capacity
29.5 cu.in
Depth
1.5 in
Height
4.688 in
Size
4-11/16 in
Weight
0.594 lb
Width
4.688 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Certified Listed
cULus Listed
Bracket Type
No Bracket
Knockouts
1/2 in;3/4 in
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1650