HUBBELL
4-11/16 in. Square Extension Ring, 2-1/8 in. Deep, Drawn, Cat. 262
Image of 262 4-11/16 in. Square Extension Ring, 2-1/8 in. Deep, Drawn, Cat. 262
Image of 262 4-11/16 in. Square Extension Ring, 2-1/8 in. Deep, Drawn, Cat. 262
play
3D View
play
360 View
Image of 262 4-11/16 in. Square Extension Ring, 2-1/8 in. Deep, Drawn, Cat. 262
Buy America(n) Qualified

4-11/16 in. Square Extension Ring, 2-1/8 in. Deep, Drawn, Cat. 262

Brand: Raco

Catalog ID: 262

4-11/16 in. Square Extension Ring, Drawn, 2-1/8 in. Deep with Eight 1/2 and Four 3/4 in. KO's

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • Drawn steel construction
  • 4-11/16 in. square x 2-1/8 in. deep
  • Supplied with eight 1/2 in. and four 3/4 in. knockouts
  • Combination Phillips/slotted screw heads
  • 43.0 cu. in. capacity

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

262

Drawn or Welded

Drawn

Knockouts

1/2 in;3/4 in

Product Family

4-11/16 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4-11/16 in

Type

Extension Ring

UPC

050169002629

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

43 cu.in

Depth

2.125 in

Height

4.688 in

Size

4-11/16 in

Weight

0.776 lb

Width

4.688 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500