HUBBELL
Image of 12600-401 4-Channel Telelphone Line Current Booster Circuit Assembly, 48 VDC
Image of 12600-401 4-Channel Telelphone Line Current Booster Circuit Assembly, 48 VDC

4-Channel Telelphone Line Current Booster Circuit Assembly, 48 VDC

Brand:

Austdac

Catalog ID:

12600-401

GAI-TRONICS' Telephone Line Current (TLC) Booster Circuit is designed to augment available line current to an analog, 2-wire bridged, ringing telephone line by an additional 30 mA.

Product details

General

Catalog Number

12600-401

Type

Telephone Line Current Booster

Dimensions

Cubic Capacity

267.75 cu.in

Depth

1.75

Height

9 in

Weight

8.5 lb

Width

17 in

Electrical Ratings

Input Voltage

48 VDC +20%