HUBBELL
4-Gang, 5.50" Deep Rectangular Box , Installation Cover, No Knockouts
Image of AFB4G50CHI 4-Gang, 5.50" Deep Rectangular Box , Installation Cover, No Knockouts
Image of AFB4G50CHI 4-Gang, 5.50" Deep Rectangular Box , Installation Cover, No Knockouts

4-Gang, 5.50" Deep Rectangular Box , Installation Cover, No Knockouts

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFB4G50CHI

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

  • Chicago Approved Recessed 4-Gang Rectangular Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2" thick
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • Plates Available

PreGalvanized Stamped Steel Box; No Knock-Outs Chicago Approved

General

Application

For Use in Raised Access or Wooden Floors

Application - For Use On

Raised Access; Wood

Catalog Number

AFB4G50CHI

Color

Steel

Construction

Fabricated

Cover Shape

Rectangle

Material

Pre Galvanized Steel

Mounting Method

Drop-Into Floor

Mounting Type

  • Mechanical Mount
  • Mechanical Mount

Number of Gang(s)

4-Gang

Product Family

Recessed Rectangular - AFB Series;Recessed - AFB Series

Size

4-Gang

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Recessed Access Floor Box

UPC

783585447353

Dimensions

Dimensions

10.96 in x 10.96 in x 5.17 in

Height

5.17 in

Length

10.96 in

Size

4-Gang

Weight

7.5 lb

Width

10.96 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Drop-Into Floor

Number of Gang(s)

4-Gang