

Brand: Raco
Catalog ID: 1316
Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

Catalog Number
1316
Conduit Type
Rigid/IMC
Environmental Conditions
Wet Location
Fitting Type
Straps/Clampbacks
Material
Malleable Iron
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169013168
Dimensions
8.234 in x 2 in x 4.844 in
Height
4.844 in
Length
8.234 in
Trade Size
4 in
Weight
2.756 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
Environmental Conditions
Wet Location
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
875