HUBBELL
4 in. Life Safety Square Box, (10)1/2 in. KOs & (6)TKO's, Red
Image of 911-9 4 in. Life Safety Square Box, (10)1/2 in. KOs & (6)TKO's, Red
Image of 911-9 4 in. Life Safety Square Box, (10)1/2 in. KOs & (6)TKO's, Red
Image of 911-9 4 in. Life Safety Square Box, (10)1/2 in. KOs & (6)TKO's, Red
Image of 911-9 4 in. Life Safety Square Box, (10)1/2 in. KOs & (6)TKO's, Red
Buy America(n) Qualified

4 in. Life Safety Square Box, (10)1/2 in. KOs & (6)TKO's, Red

Brand: Raco

Catalog ID: 911-9

4 in. Life Safety Square Box, Welded, 1-1/2 in. Deep, Ten 1/2 in. KO's and Six TKO's, Red

Designed to enclose electrical wiring, lighting fixtures, switches or receptacles. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Painted red for life safety alarm circuits.

  • TKO knockout design provides installation flexibilty
  • Combination screw heads allow quick installation
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Raised ground
  • Acceptable in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

911-9

Color

Red

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Box

UPC

050169091197

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.817 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.693 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

50

Pallet Quantity

2750