HUBBELL
4 in. Liquidtight Straight Connector, Insulated with Ground Lug
Image of 3526-3 4 in. Liquidtight Straight Connector, Insulated with Ground Lug
*Representative image
Image of 3526-3 4 in. Liquidtight Straight Connector, Insulated with Ground Lug

4 in. Liquidtight Straight Connector, Insulated with Ground Lug

Brand: Raco

Catalog ID: 3526-3

4 in. Liquidtight Straight Connector, Insulated with Ground Lug

  • Malleable iron construction ensures mechanical protection
  • All metallic components are zinc electroplated for added corrosion protection
  • Insulated with ground lug
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3526-3

Conduit Type

Liquidtight

Connector Type

Grounding

Environmental Conditions

Wet Location

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169352632

Dimensions

Dimensions

3.625 in x 5.547 in x 5.36 in

Height

5.36 in

Length

3.625 in

Trade Size

4 in

Weight

6.177 lb

Width

5.547 in

Electrical Ratings

Grounding Wire Capacity Maximum

#250 MCM

Grounding Wire Capacity Minimum

#6 STR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Industry Standard(s)

UL 514B

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

294