HUBBELL
4 in. Square Box, 1-1/2 in. Deep w/ Sixteen 1/2 in. KO's
Image of 8190 4 in. Square Box, 1-1/2 in. Deep w/ Sixteen 1/2 in. KO's
Image of 8190 4 in. Square Box, 1-1/2 in. Deep w/ Sixteen 1/2 in. KO's
play
Image of 8190 4 in. Square Box, 1-1/2 in. Deep w/ Sixteen 1/2 in. KO's
+2
Image of 8190 4 in. Square Box, 1-1/2 in. Deep w/ Sixteen 1/2 in. KO's

4 in. Square Box, 1-1/2 in. Deep w/ Sixteen 1/2 in. KO's

Brand: Raco

Catalog ID: 8190

4 in. Square Box, Drawn, 1-1/2 in. Deep with Sixteen 1/2 in. KO's, Raised Ground

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Ideal for exposed work applications
  • Combination screw heads allow quick installation
  • Drawn construction
  • Sixteen 1/2 in. knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

No Bracket

Catalog Number

8190

Color

Gray

Drawn or Welded

Drawn

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

2-Gang

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Box

UPC

050169001905

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.664 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2750