HUBBELL
4 in. Square Box, FS Bracket, (3)1/2 in. KO's & (1)TKO, Cat. 218
Image of 218 4 in. Square Box, FS Bracket, (3)1/2 in. KO's & (1)TKO, Cat. 218
Image of 218 4 in. Square Box, FS Bracket, (3)1/2 in. KO's & (1)TKO, Cat. 218
play
Image of 218 4 in. Square Box, FS Bracket, (3)1/2 in. KO's & (1)TKO, Cat. 218
+1
Image of 218 4 in. Square Box, FS Bracket, (3)1/2 in. KO's & (1)TKO, Cat. 218

4 in. Square Box, FS Bracket, (3)1/2 in. KO's & (1)TKO, Cat. 218

Brand: Raco

Catalog ID: 218

4 in. Square Box, Welded, 1-1/2 in. Deep with AC/MC/Flex Clamps, Three 1/2 in. KO's and One TKO, UBS, FS Bracket, Flush

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • Use with AC/MC or flexible cable
  • Combination screw heads allow quick installation
  • Welded construction
  • Three 1/2 in. knockouts, 1 TKO knocout, and 4 cable pryouts
  • UL Listed
  • 21.0 cu. in. capacity
  • FS style bracket, flush

General

Bracket Type

FS, for Metal or Wood Studs

Catalog Number

218

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Box

UPC

050169902189

Wiring System

  • Armored Cable/Metal Clad/MCI-A/Flex
  • Armored Cable/Metal Clad/MCI-A/Flex

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

6.875 in

Raised Ground

No

Size

4 in

Weight

0.872 lb

Width

4.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Type

FS, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650