HUBBELL
4 in. Square Box, TS Bracket, 2-1/8 in. Deep w, Cat. 240
Image of 240 4 in. Square Box, TS Bracket, 2-1/8 in. Deep w, Cat. 240
Image of 240 4 in. Square Box, TS Bracket, 2-1/8 in. Deep w, Cat. 240
Image of 240 4 in. Square Box, TS Bracket, 2-1/8 in. Deep w, Cat. 240
Image of 240 4 in. Square Box, TS Bracket, 2-1/8 in. Deep w, Cat. 240
Image of 240 4 in. Square Box, TS Bracket, 2-1/8 in. Deep w, Cat. 240

4 in. Square Box, TS Bracket, 2-1/8 in. Deep w, Cat. 240

Brand: Raco

Catalog ID: 240

4 in. Square Box, Welded, 2-1/8 in. Deep with NMSC Clamps, Three 1/2 in. KO's and One TKO, TS Bracket, Flush

  • Welded steel construction with "TS" side-mount bracket with gauging tabs and recessed nailing spurs and nonmetallic sheathed cable clamps
  • 4 in. square x 2-1/8 in. deep
  • TKO Knockouts allow for design and installation flexibility
  • Supplied with three 1/2 in. and one 1/2-3/4 in. TKO knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

240

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Box

UPC

050169902400

Wiring System

  • Nonmetallic Sheathed Cable
  • Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

7 in

Raised Ground

No

Size

4 in

Weight

1.066 lb

Width

4.313 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1100