HUBBELL
4 in. Square Box, Welded with (2) STAB-iT® Series Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket
Image of 248MS 4 in. Square Box, Welded with (2) STAB-iT® Series Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket
Image of 248MS 4 in. Square Box, Welded with (2) STAB-iT® Series Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket
play
RACO: STAB-IT® vs competition
play
RACO: STAB-IT® with Cable Management
+1
Image of 248MS 4 in. Square Box, Welded with (2) STAB-iT® Series Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket

4 in. Square Box, Welded with (2) STAB-iT® Series Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket

Brand: Raco

Catalog ID: 248MS

4 in. Square Box, Welded with (2) STAB-IT® Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket

  • Welded steel construction with "UBS" support with present bend points to work with wall thickness 2-1/2 to 6 in. and "M" brackets on both sides of box
  • 4 in. square x 2-1/8 in. deep
  • TKO Knockouts allow for design and installation flexibility
  • Supplied with five 1/2 in. and two 1/2-3/4 in. TKO knockouts
  • Combination Phillips/slotted screw heads
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls
STAB-IT

General

Application

  • RACO® STAB-IT boxes are great for any job where flexible armored cable is being used
  • RACO® Boxes are installed in walls or ceilings for lighting fixtures, switches or receptacles

Bracket Setback

0.375

Bracket Type

M, for Metal or Wood Studs

Catalog Number

248MS

Color

Gray

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Series

STAB-IT® Series

Size

4 in

Type

Box

UPC

050169500798

Dimensions

Actual Depth

2.64 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4.21 in

Raised Ground

Yes

Size

4 in

Weight

1.183 lb

Width

5.86 in

Electrical Ratings

Voltage Rating

600 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Setback

0.375

Bracket Type

M, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Pallet Quantity

1375