



Brand: Raco
Catalog ID: 232SCM

Bracket Type
No Bracket
Catalog Number
232SCM
Color
Gray
Drawn or Welded
Welded
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Series
STAB-IT® Series
Size
4 in
Type
Box
UPC
050169892329
Actual Depth
2.2 in
Cubic Capacity
30.3 cu.in
Depth
2.125 in
Height
4 in
Size
4 in
Weight
1.052 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Bracket Type
No Bracket
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Carton Quantity
25
Pallet Quantity
1375