


Brand: Raco
Catalog ID: 775
Catalog Number
775
Drawn or Welded
Drawn
Material
Steel
Product Family
4 in. Square Mudrings & Covers
Product Type
Cover
Size
4 in
Type
Mud Ring
UPC
050169907757
Cubic Capacity
9.5 cu.in
Depth
1.25 in
Height
4 in
Raised Height
1.25 in
Size
4 in
Weight
0.365 lb
Width
4 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Certified Listed
cULus Listed
Carton Quantity
25
Minimum Pack Quantity
25
Packaging Type
No Packaging
Pallet Quantity
3125