



Brand: Raco
Catalog ID: 8772
Catalog Number
8772
Drawn or Welded
Drawn
Material
Steel
Number of Gang(s)
1-Gang
Paintable/Stainable
No
Product Family
4 in. Square Mudrings & Covers
Product Type
Cover
Size
4 in
Type
Mud Ring
UPC
050169007723
Cubic Capacity
3.5 cu.in
Dimensions
0.5 in x 4 in x 4 in
Height
4 in
Length
0.5 in
Raised Height
0.5 in
Size
4 in
Weight
0.22 lb
Width
4 in
Certified Listed
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
50
Pallet Quantity
10000