HUBBELL
4 in. Square Cover, Exposed Work, Duplex/GFCI
Image of 915C 4 in. Square Cover, Exposed Work, Duplex/GFCI
Image of 915C 4 in. Square Cover, Exposed Work, Duplex/GFCI
play
play
RACO Crushed Corner Exposed Work Covers Review & Installation
+3
Image of 915C 4 in. Square Cover, Exposed Work, Duplex/GFCI

4 in. Square Cover, Exposed Work, Duplex/GFCI

Brand: Raco

Catalog ID: 915C

4 in. Square Cover, Exposed Work, Duplex/GFCI

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • cULus Listed
CrushCorner

General

Catalog Number

915C

Material

Steel

Paintable/Stainable

No

Product Family

4 in. Square Exposed Work/Surface Covers

Product Type

Cover

Size

4 in

Type

Exposed Cover

UPC

050169999981

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Size

4 in

Weight

0.388 lb

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3780