


Brand: Raco
Catalog ID: 753
Catalog Number
753
Material
Steel
Product Family
4 in. Square Mudrings & Covers
Product Type
Cover
Size
4 in
Type
Flat Cover
UPC
050169907535
Dimensions
0.063 in x 4 in x 4 in
Height
4 in
Length
0.063 in
Size
4 in
Weight
0.286 lb
Width
4 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Certified Listed
cULus Listed
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
5600