




Brand: Raco
Catalog ID: 759
Catalog Number
759
Material
Steel
Paintable/Stainable
No
Product Family
4 in. Square Mudrings & Covers
Product Type
Cover
Size
4 in
Type
Fixture Cover
UPC
050169007594
Cubic Capacity
5 cu.in
Dimensions
0.75 in x 4 in x 4 in
Fixture Lbs.
50 lb
Height
4 in
Length
0.75 in
Raised Height
0.75 in
Size
4 in
Weight
0.268 lb
Width
4 in
Buy America(n) Qualified
Certified Listed
cULus Listed
Carton Quantity
25
Minimum Pack Quantity
25
Packaging Type
No Packaging
Pallet Quantity
5000