HUBBELL
4 in. Square Exposed Work Cover, 1-Toggle Switch
Image of 800C 4 in. Square Exposed Work Cover, 1-Toggle Switch
Image of 800C 4 in. Square Exposed Work Cover, 1-Toggle Switch
play
play
RACO Crushed Corner Exposed Work Covers Review & Installation
+3
Image of 800C 4 in. Square Exposed Work Cover, 1-Toggle Switch

4 in. Square Exposed Work Cover, 1-Toggle Switch

Brand: Raco

Catalog ID: 800C

4 in. Square Exposed Work Cover, 1-Toggle Switch

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • cULus Listed
CrushCorner

General

Catalog Number

800C

Material

Steel

Paintable/Stainable

No

Product Family

4 in. Square Exposed Work/Surface Covers

Product Type

Cover

Size

4 in

Type

Exposed Cover

UPC

050169999721

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Size

4 in

Weight

0.38 lb

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780