HUBBELL
4 in. x 2 in. Handy Box Cover, Duplex Receptacle
Image of 864 4 in. x 2 in. Handy Box Cover, Duplex Receptacle
Image of 864 4 in. x 2 in. Handy Box Cover, Duplex Receptacle
play
Image of 864 4 in. x 2 in. Handy Box Cover, Duplex Receptacle
+2
Image of 864 4 in. x 2 in. Handy Box Cover, Duplex Receptacle
Buy America(n) Qualified

4 in. x 2 in. Handy Box Cover, Duplex Receptacle

Brand: Raco

Catalog ID: 864

4 in. x 2 in. Handy Box Cover, Duplex Receptacle

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws

General

Application

  • RACO® Handy box covers are used to close a Handy Box
  • Covers also may be used as single gang wall plates

Catalog Number

864

Material

Steel

Number of Gang(s)

1-Gang

Product Type

Cover

Type

Cover

UPC

050169008645

Dimensions

Dimensions

0.22 in x 2.313 in x 4.188 in

Height

4.188 in

Length

0.22 in

Weight

0.072 lb

Width

2.313 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000