



Brand: Raco
Catalog ID: 865
Catalog Number
865
Color
Gray
Material
Steel
Paintable/Stainable
Yes
Product Family
Single Gang Handy Boxes, Extension Rings & Covers
Product Type
Cover
Type
Cover
UPC
050169008652
Dimensions
0.49 in x 2.313 in x 4.188 in
Height
4.188 in
Length
0.49 in
Weight
0.102 lb
Width
2.313 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Certified Listed
cULus Listed
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
12000