


Brand: Raco
Catalog ID: 418
Bracket Setback
0.25
Bracket Type
D, for Metal or Wood Studs
Catalog Number
418
Color
Gray
Ends Cable
4
Fire Resistance
Yes
Gangable
No
Knockouts
1/2 in
Material
Steel
Number of Gang(s)
2-Gang
Plaster Ears
No
Product Family
Switch Boxes
Product Type
Steel Boxes and Covers
Type
UPC
050169004180
Wiring System
Actual Depth
1.156 in
Cubic Capacity
14.8 cu.in
Depth
1 in
Height
6.75 in
Weight
0.686 lb
Width
4 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Certified Listed
UL Listed
Bracket Setback
0.25
Bracket Type
D, for Metal or Wood Studs
Gangable
No
Knockouts
1/2 in
Number of Gang(s)
2-Gang
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
2500