HUBBELL
4-PLEX, Hospital Grade Surge Suppression Receptacle, 20A 125V, 5-20R, with Surge, Ivory
Image of HBL420HIS 4-PLEX, Hospital Grade Surge Suppression Receptacle, 20A 125V, 5-20R, with Surge, Ivory
Image of HBL420HIS 4-PLEX, Hospital Grade Surge Suppression Receptacle, 20A 125V, 5-20R, with Surge, Ivory

4-PLEX, Hospital Grade Surge Suppression Receptacle, 20A 125V, 5-20R, with Surge, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL420HIS

4-PLEX, Hospital Grade Surge Suppression Receptacle, 20A 125V, 5-20R, with Surge, Ivory

Hubbell offers a broad range SPD receptacles with technology that is unsurpassed. Inside Hubbell SPD receptacles are two 22mm square MOVs providing 240 joules of surge protection for each mode. The nylon component shield protects the printed circuit board from contaminants. An all-glass, conformally coated PC board provides superior moisture immunity for longer life in humid environments.

  • Mounts directly to 4-inch square box
  • Heavy duty, impact resistant housing
  • Removable knockouts for mounting
  • Heavy duty, triple wipe, brass power and ground contacts

Isolated Ground

General

Application

4-Plex with LED

Catalog Number

HBL420HIS

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Indicator(s) Type

LED Only

Item Type

Surge Protection Receptacles

Material

Composite

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade

Performance

  • Electrical - Frequency - 60Hz
  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs), Peak Current (8 X 20 µs)
  • Electrical - Voltage - 20V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - -40°F to 140°F (-40°C to 60°C)

Product Family

Hospital Grade

Response Time

5

Specifications

  • Base Material - Lexan®
  • Contact Design - Triple Wipe
  • Face Material - Lexan®
  • Mounting Screws - Brass
  • Power Contacts - .032 in. (.8) Brass

Type

4-Plex

UPC

783585017907

Dimensions

Display Size

Standard

Weight

0.35 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Listed to UL Standard 498 File E2186

Nema Rating

5-20R

Operational

Indicator(s) Type

LED Only

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Performance

  • Electrical - Frequency - 60Hz
  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs), Peak Current (8 X 20 µs)
  • Electrical - Voltage - 20V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - -40°F to 140°F (-40°C to 60°C)

Response Time

5

Logistics

Carton Quantity

5