HUBBELL
Image of 215J4U 4-Position Junction W/ U-Straps, 15kV

4-Position Junction W/ U-Straps, 15kV

Brand: Hubbell Power Systems

Catalog ID: 215J4U

JUNCTION, 15KV 200A 4-PT U-STRAPS

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

215J4U

EU RoHS Indicator

No

Material Type

Standard

Mounting Type

U-Straps

Number of Positions

4

Type

200Amp Load Break

UPC

096359392613

Dimensions

Dimensions

15.250 in x 4.560 in x 9.560 in

Height

9.56 in

Length

15.25 in

Weight

7.5 lb

Width

4.56 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Positions

4

Logistics

Carton Quantity

1

Pallet Quantity

64

Standard Package

1