HUBBELL
4-Prong Dryer Outlet, Residential Grade, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, Black
Image of RR450F 4-Prong Dryer Outlet, Residential Grade, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, Black
Image of RR450F 4-Prong Dryer Outlet, Residential Grade, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, Black
play
Tradeselect Devices

4-Prong Dryer Outlet, Residential Grade, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR450F

tradeSELECT® 50A 125/250V 4-Prong Dryer Outlet, 3-Pole 4-Wire, Flush Mount

Enhance your home with the TradeSelect 4-Prong Dryer Outlet, designed for high-capacity appliances. This 50A, 125/250V outlet features a 3-pole, 4-wire grounding setup for safe and secure connections, ideal for powering heavy-duty appliances. Its sleek, flush mount design in black offers a modern look while ensuring durability and ease of installation. Perfect for both renovations and new installations, this outlet provides reliable and efficient power delivery.

  • Sequenced Contacts: Ensures protection through controlled connectivity
  • Clearly Marked: Catalog number, ratings, certifications molded on face
  • One-Piece Design: Combines power and ground contacts for durability and functionality.

This 4-Prong Dryer Outlet features a one-piece design with sequenced contacts for superior safety and reliability, ensuring a secure and efficient power connection.

General

Application

Residential Range and Dryer Devices

Catalog Number

RR450F

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Heavy Duty

Style

Smooth Face

Type

Single Receptacle

UPC

883778100741

Dimensions

Display Size

Standard Sized Product

Weight

0.35 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

12500 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Nema Rating

14-50R

Logistics

Carton Quantity

10

Pallet Quantity

2450