HUBBELL
4-Way Grade 5H 4-Way Terminal Block for 5⁄8-11 UNC Threaded Ferrules
Image of T6001964 4-Way Grade 5H 4-Way Terminal Block for 5⁄8-11 UNC Threaded Ferrules
Image of T6001964 4-Way Grade 5H 4-Way Terminal Block for 5⁄8-11 UNC Threaded Ferrules
play
CHANCE Temporary Protective Grounding
play

4-Way Grade 5H 4-Way Terminal Block for 5⁄8-11 UNC Threaded Ferrules

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6001964

4-Way Grade 5H 4-Way Terminal Block for 5⁄8-11 UNC Threaded Ferrules

  • Designed and tested to ASTM F855 Grade 5H asymetrical ultimate rating of 47kA with X/R=30
  • Attach ground leads form grounding clamps to a common ground
  • For four threaded 5/8in.-11 ferrules
  • Made from a bronze alloy

General

Catalog Number

T6001964

UPC

096359061441

Dimensions

Weight

0.7 lb

Weight Metric

0.3 kg

Logistics

Carton Quantity

5