

Brand: Hubbell Wiring Device-Kellems
Catalog ID: 1224BK
Action
DPDT
Application
Back and Side Wired
Catalog Number
1224BK
Color
Black
EU RoHS Indicator
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Heavy Duty
Specifications
Style
Four Way
Type
Toggle
UPC
783585181493
Dimensions
4.18 in x 1.49 in x 1.83 in
Height
1.83 in
Length
4.18 in
Weight
0.2 lb
Width
1.49 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC
Number Of Poles
Double Pole
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Industry Standard(s)
UL Listed
Action
DPDT
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10
Pallet Quantity
4050