HUBBELL
Image of 4904B 4-Way Toggle Switch, Black, Wiring Device, 20A, 120/277V AC
Image of 4904B 4-Way Toggle Switch, Black, Wiring Device, 20A, 120/277V AC

4-Way Toggle Switch, Black, Wiring Device, 20A, 120/277V AC

Brand: Bryant

Catalog ID: 4904B

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Black

  • Toggle
  • General Purpose AC
  • Four Way
  • 20A 120/277V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4904B

Color

Brown

Product Family

Heavy Duty

Style

Four Way

Type

Toggle

UPC

781786715172

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10