HUBBELL
Image of PSA2577N 4000 Underfooter Bracket with Vertical Leg Kit
* Representative image
Image of PSA2577N 4000 Underfooter Bracket with Vertical Leg Kit

4000 Underfooter Bracket with Vertical Leg Kit

Brand: CHANCE Foundation Solutions

Catalog ID: PSA2577N

4000 Underfooter Kit (UF Bracket, Top Pier Platform, (1) Starter (3) Pier Sections).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Galvanized
  • Finish Pipe: Galvanized

Product details

General

Application

Resistance Anchoring

Catalog Number

PSA2577N

Coating

Galvanized

Shaft Type

RS

Strength Rating - Ultimate

55000 lb

Type

Kits

UPC

096359565512

Dimensions

Diameter - Pipe

4 in

Length

168 in

Weight

256 lb

Width - Wing

8 in

Logistics

Pallet Quantity

6