HUBBELL
Image of 44NWET 44NWET, 7/16" Internatl Tooth Washer, Silicon Bronze, Tin Plated
Image of 44NWET 44NWET, 7/16" Internatl Tooth Washer, Silicon Bronze, Tin Plated

44NWET, 7/16" Internatl Tooth Washer, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

44NWET

  • Tin Plated DURIUMâ„¢ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

44NWET

Material

SILICON BRONZE

UPC

781810451762

Dimensions

Dimension - Bolt Size fraction

7/16

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads