HUBBELL
Image of ATS-00588 46" x 11" Standard Black Bollard

46" x 11" Standard Black Bollard

Brand: AccelTex Solutions

Catalog ID: ATS-00588

ATS-00588 (former catalog number ATS-BOLMNT-11-STDBLK). AccelTex Solutions' Bollard Covers are designed to protect wireless equipment in outdoor environments. Our bollards allow RF coverage to be extended to outdoor locations such as parking lots and courtyards. Available in different colors, our bollards can seamlessly blend into their environments - keeping aesthetics intact.

  • Bollard covers protect wireless equipment while extending RF coverage outdoors
  • Ideal for parking lots, courtyards, and other outdoor locations
  • Available in various colors to maintain seamless aesthetics

General

Catalog Number

ATS-00588

Compatibility

  • Arista O-235
  • Arista O-235E
  • Arista O-435
  • Arista O-435E
  • Aruba/HP AP-518
  • Aruba/HP AP-565
  • Aruba/HP AP-567
  • Aruba/HP AP-574
  • Aruba/HP AP-575
  • Aruba/HP AP-577
  • Cisco Catalyst 9124AXE
  • Cisco Catalyst 9124AXI
  • Cisco Catalyst 9124AXD
  • Cisco MR57

Material - Radome

LDPE

UPC

662620434551

Dimensions

Height

0 in

Length

46 in

Width

11 in

Operational

Compatibility

  • Arista O-235
  • Arista O-235E
  • Arista O-435
  • Arista O-435E
  • Aruba/HP AP-518
  • Aruba/HP AP-565
  • Aruba/HP AP-567
  • Aruba/HP AP-574
  • Aruba/HP AP-575
  • Aruba/HP AP-577
  • Cisco Catalyst 9124AXE
  • Cisco Catalyst 9124AXI
  • Cisco Catalyst 9124AXD
  • Cisco MR57