HUBBELL
Image of  476 | Ex d & Ex e | Thread Adapter

476 | Ex d & Ex e | Thread Adapter

Brand: Hawke

The Hawke 476 metallic adaptor and reducer range is designed to increase or reduce entry thread sizes when mounted to a hazardous area enclosure. Dual Certified ATEX/IECEx (along with many more) for use in Flameproof (Exd), Increased Safety (Exe) and Dust (Ext) protection concepts. Also approved for use in Group I Mining Applications, and NEC Class I Div I Explosion proof.

  • Metallic construction
  • Certified Exd, Exe & Ext
  • Metric and NPT thread options

The 476 is manufactured in Brass, Nickel Plated Brass, Steel, Nickel Plated Steel and Stainless Steel. (Aluminium for Group II use only).

General

Application

Hazardous Areas Zone 1, Zone 21, Zone 2, Zone 22 and Mining Applications

Ingress Protection

IP66 to IEC/EN 60529

Material

Manufactured in Brass (Standard), Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-60°C to +200 °C

Series

Fittings for Hazardous Areas

Certifications And Compliance

Certification

  • ABS: 17-LD1653734-PDA
  • ATEX: Baseefa 11ATEX0067X
  • BV: 43523/A1
  • CCC: 2020312313000308
  • cCSAus: 1731876
  • EAC: No EA3C RU C-GB.HA91.B.00265/21
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: BAS11.0037X
  • Inmetro: IEx 15.0193X
  • SONCAP: LCOGB049552-0500
  • UKEx: BAS21UKEX0057X

Hazardous Rating(s)

  • Ex II 2GD Ex db eb IIC Gb
  • Ex tb IIIC Db
  • Ex I M2 Ex db eb I Mb
  • CI ABCD CII EFG CIII
  • CI Zn1 AEx d e IIC Gb
  • Zn 21 AEx tb IIIC Db

Industry Standard(s)

  • IEC/EN/CSA/UL 60079-0, 7, 31
  • CSA C22.2 No. 25-1966, 30-M1986, 45-M1981, 94-M91, 18.3.-12
  • UL 514B

Operational

Operating Temperature

-60°C to +200 °C