Brand: Burndy
Catalog ID: 477962FCB
Catalog Number
477962FCB
Connector Type
Captive Interface Bolted Wedge Tap
Material Type
Aluminum Alloy
UPC
621945734975
Dimensions
3.2 in x 2.51 in x 4.85 in
Height
4.85 in
Length
3.2 in
Width
2.51 in
Conductor Range
Main Conductor: 397 ACSR, 24/7, 450 MCM, 477, 500 MCM, 556.5 AAC (0.769" - 0.858")
Tap: #2, 1/0 (0.292" - 0.398")
Connector Type
Captive Interface Bolted Wedge Tap