

Brand: Killark
Catalog ID: 4GCBB-40Q1
Suitable for indoor/outdoor use, primarily to provide a degree of protection against rain, sleet and damage from external ice formation.
Application
Indoor and outdoor hazardous areas where flammable gases or vapors, combustile dusts, or easily ignitable fibers or flyings may be present. Provides overcurrent and short circuit protection of branch lighting, heating, and appliance circuits.
Catalog Number
4GCBB-40Q1
Enclosure Type
Threaded
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Operating Temperature Celcius Max
40 Degree
Product Family
Distribution Equipement
Series
GCBB Series
Type
Circuit Breaker Enclosure
UPC
783936205335
Depth
6.625 in
Diameter - Inside
1.14 in
Dimensions
11.5 in x 8.125 in x 6.875 in
Gross Weight with Packaging
13.1
Height
6.875 in
Length
11.5 in
Weight
12 lb
Width
8.125 in
Frequency Rating
60 Hz
Number Of Poles
4
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3R, 7(B, C, D), 9(E, F, G)
UL File Number
E83969
Operating Temperature Celcius Max
40 Degree