HUBBELL
5.5" Round Shaft Lead (RS5500.361), 16/16 x 10ft High Capacity
Image of C1073157 5.5" Round Shaft Lead (RS5500.361), 16/16 x 10ft High Capacity

5.5" Round Shaft Lead (RS5500.361), 16/16 x 10ft High Capacity

Brand: CHANCE Foundation Solutions

Catalog ID: C1073157

RS5500.361 Helical pile extension; 5.5" diameter round shaft; 2 Helix - 16/16"; Length - 10 ft (120 in); Galvanized; High Capacity

The CHANCE Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque torque

General

Catalog Number

C1073157

Coating

Galvanized

Finish Type

Galvanized

Size

RS5500.361

Torque Rating

56000 ft-lbs

UPC

096359854814

Dimensions

Depth

16 in

Dimensions

120.00 in x 16.00 in x 16.00 in

Height

16 in

Length

120 in

Size

RS5500.361

Width

16 in