

Brand: Connector Mfg. Co. (CMC)
Catalog ID: SSBC500-5S
Submersible rated and suitable for Direct Burial, Dual Rated Al/Cu. 5-Conductor, Single Sided, 12 AWG-500 kcmil, Wide-port spacing (50% more room for cable training). EPDM rubber encapsulation.
Application
Underground Network
Catalog Number
SSBC500-5S
Material
Aluminum Alloy, 6061-T6
Product Family
SSBC500 Series Submersible Secondary Connector
Product Type
Secondary Tap Connectors
Depth
4.41 in
Dimensions
7.06 in x 7.06 in x 3.20 in
Height
3.2 in
Length
7.06 in
Width
7.06 in
Voltage Rating
600 V
Number of Conductors
5