


Brand: TayMac
Catalog ID: WRTW-5T
Catalog Number
WRTW-5T
Color
White
Finish Type
Textured
Material
Metal
Number of Gang(s)
5-Gang
Product Family
Metallic Maxi / Princess
Product Type
Wallplates
Size
Maxi/Princess
Style
5-Toggle
UPC
092326117463
Dimensions
0.14 in x 10.8 in x 5.01 in
Height
5.01 in
Length
0.14 in
Package Height
5.28 in
Package Length
10.31 in
Package Weight
4.784 lb
Package Width
2.17 in
Size
Maxi/Princess
Weight
0.463 lb
Width
10.8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
5-Gang
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1250