

Brand: Raco
Catalog ID: 1520

Catalog Number
1520
Conduit Type
Rigid/IMC
Fitting Type
Couplings
Material
Steel
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169015209
Dimensions
4.094 in x 6.75 in x 6.75 in
Height
6.75 in
Length
4.094 in
Trade Size
5 in
Weight
8.583 lb
Width
6.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
160