HUBBELL
5 in. Round Blank Plate, 3-1/4 in. Box Mount, White
Image of LPB3325 5 in. Round Blank Plate, 3-1/4 in. Box Mount, White
Image of LPB3325 5 in. Round Blank Plate, 3-1/4 in. Box Mount, White
play
3D View
play
360 View
Image of LPB3325 5 in. Round Blank Plate, 3-1/4 in. Box Mount, White

5 in. Round Blank Plate, 3-1/4 in. Box Mount, White

Brand: TayMac

Catalog ID: LPB3325

5 in. Round Blank Plate, 3-1/4 in. Box Mount, White

  • Easily primed and painted to match or complement walls
  • Won't bow, crack or distort during installation
  • Premium North American powder coat
  • Includes screw(s) in matching finish
  • Cover mounts to devices
  • Cover surface is 1/4 in. from wall when installed
  • Corners are contoured to fit handy boxes

General

Catalog Number

LPB3325

Color

White

Finish Type

Textured

Material

Metal

Paintable/Stainable

Yes

Product Family

Metallic Standard

Product Type

Wallplates

Style

Round

UPC

092326180764

Dimensions

Dimensions

0.193 in x 5 in x 5 in

Height

5 in

Length

0.193 in

Package Height

5.5 in

Package Length

5.375 in

Package Weight

4.438 lb

Package Width

4.3 in

Weight

0.205 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

160

Minimum Pack Quantity

20

Pallet Quantity

5600