HUBBELL
Image of DP0500 500 Series - 48" Deck Drain, Neutral Channel

500 Series - 48" Deck Drain, Neutral Channel

Brand: Polycast

Catalog ID: DP0500

The 500 Series Deck Drain is the ideal solution for a wide variety of applications with incidental water run-off. The low profile design is ideally suited for installation in suspended slab applications, such as parking structures, pool decks, and other locations with depth restrictions. DIN Class A - D with Frame E-F

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • The 500 Series is Polycasts shallowest drain
  • It is designed to be installed in suspended slab applications, such as parking structures, pool deck areas, and many other thin slab applications
  • Available in either polyester for Vinyl Ester polymer concrete

Product details

General

Available Options

Available in Vinyl Ester for corosive or high temperature applications

Catalog Number

DP0500

Color

Gray

Material

Polyester Polymer Concrete

Series

500 Series

Type

Channels/500 Series

Dimensions

Dimensions

48 in x 6.25 in x 2 in

Height

2 in

Length

48 in

Weight

30 lb

Width

6.25 in

Resources and downloads

Specifications

Media

Videos