HUBBELL
Image of 625LUG33 500 Stranded or Compressed Lug, Aluminum

500 Stranded or Compressed Lug, Aluminum

Brand: Hubbell Power Systems

Catalog ID: 625LUG33

Compression Lug Aluminum 600A AL 500

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Accessory Type

Crimp Connectors

Catalog Number

625LUG33

Connector Type

Aluminum

EU RoHS Indicator

No

Material Type

Standard

Type

Tools / Lugs / Parts

UPC

096359393474

Dimensions

Dimensions

1.32 in x 1.32 in x 6.125 in

Height

6.125 in

Length

1.32 in

Weight

0.6 lb

Width

1.32 in

Electrical Ratings

Current Rating

600 A

Conductor Related

Solid or Compacted Conductor

600

Stranded or Compressed Conductor

500

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Connector Type

Aluminum

Logistics

Standard Package

1