HUBBELL
Image of 50FWA 50FWA, 1/2" Flat Washer, Aluminum
Image of 50FWA 50FWA, 1/2" Flat Washer, Aluminum

50FWA, 1/2" Flat Washer, Aluminum

Brand:

Burndy

Catalog ID:

50FWA

1/2 Aluminum Flat Washer.

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

50FWA

Material

ALUMINUM

UPC

781810254912

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads