

Brand: Burndy
Catalog ID: 50FWABOX
Catalog Number
50FWABOX
Connector Type
Washer - Flat
Material
Aluminum
Product Family
Hardware/Inhibitors/Sealants>Aluminum>Nuts, Bolts, Flat Washers, Lock Washers, Kits
Product Type
Flat Washer
UPC
781810012697
UPC 14 Digit GTIN
00781810012697
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5 in
Dimension - Inside Diameter inch
0.5 in
Dimension - Thread Size
1/2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.5 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Flat
Carton Quantity
50
Minimum Pack Quantity
50
Pallet Quantity
48000