HUBBELL
Image of 50HAN 50HAN, 1/2" Hex Nut, Aluminum
Image of 50HAN 50HAN, 1/2" Hex Nut, Aluminum

50HAN, 1/2" Hex Nut, Aluminum

Brand:

Burndy

Catalog ID:

50HAN

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

50HAN

Material

ALUMINUM

UPC

781810254929

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads