HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50HGSNBOX, 1/2" Galvanized Steel Nut

Brand:

Burndy

Catalog ID:

50HGSNBOX

50HGSNBOX, 1/2" Galvanized Steel Hex Head Nut

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions;Galvanizing is per ASTM A153

Product details

General

Catalog Number

50HGSNBOX

UPC

621945507128

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

9600