HUBBELL
50X106BWSSBOX100, 1/2" x 1.06 Belleville Washer, Stainless Steel
Image of 50X106BWSSBOX100 50X106BWSSBOX100, 1/2" x 1.06 Belleville Washer, Stainless Steel
Image of 50X106BWSSBOX100 50X106BWSSBOX100, 1/2" x 1.06 Belleville Washer, Stainless Steel

50X106BWSSBOX100, 1/2" x 1.06 Belleville Washer, Stainless Steel

Brand: Burndy

Catalog ID: 50X106BWSSBOX100

1/2 x 1.06 Belleville Stainless Steel Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

50X106BWSSBOX100

Connector Type

Washer - Belleville

Installation Torque Recommended in-lb

480 LBS/in

Material

Stainless Steel

Product Family

Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits

Product Type

Belleville Washers

UPC

781810352977

UPC 14 Digit GTIN

00781810352977

Dimensions

Dimension - B Length inch

1.06 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Outside Diameter inch

1.06 in

Length

1.06 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Configuration

Connector Type

Washer - Belleville

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

464