HUBBELL
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X125HAB, 1/2" x 1-1/4" Hex Bolt, Aluminum

Brand:

Burndy

Catalog ID:

50X125HAB

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

50X125HAB

Material

ALUMINUM

UPC

781810269329

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads