HUBBELL
Image of 50X200OSBET 50X200OSBET, 1/2" x 2" Oval Shank Bolt, Tin Plated
Image of 50X200OSBET 50X200OSBET, 1/2" x 2" Oval Shank Bolt, Tin Plated

50X200OSBET, 1/2" x 2" Oval Shank Bolt, Tin Plated

Brand:

Burndy

Catalog ID:

50X200OSBET

Product details

General

Catalog Number

50X200OSBET

Material

SILICON BRONZE

UPC

781810355305

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Pallet Quantity

36000

Resources and downloads